IESNA:LM-63-2002
[TEST]P957188
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65014
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8940 9614.1 10337.9 11065.2 11622.7 11964 12171.6 12288.2 12416.8 12566.1
12758.2 13018.9 13370.5 13785.6 14289.9 15139 16422 18123.5 20224.7 22852.5
26296.8 30250.5 34459.8 38288.2 40602.1 39427.2 37075.6 33924.6 30139 25627.8
19921.1 14233.3 9315.6 5415.1 2382.5 737.6 0
8940 9650.4 10465.2 11272.4 11867.6 12229.5 12400.7 12442.9 12470.7 12495.4
12535.2 12620.3 12776 12971.6 13293.7 13967.1 15147.5 16859 19088.9 21747.6
24931.8 28597.7 32826.8 37399.1 41983.3 43201.1 40617.6 37293.4 33803.2 29832.7
24273.1 18295.8 12733.5 7751.6 3622.6 1154.4 0
8940 9687.2 10592.8 11479.3 12112.5 12494.7 12629.5 12597.6 12524.9 12424.7
12312.2 12221.3 12181.8 12157.8 12297.8 12795.2 13873.1 15594.5 17952.7 20642.2
23567.1 26945.2 31193.9 36509.5 43364.8 46975.1 44159.6 40662.2 37467.7 34037.8
28625.1 22358.5 16151 10088.5 4862.8 1571.2 0
8940 9739 10719.1 11665.5 12331.1 12692.3 12753.4 12600 12361.9 12087.2
11799.7 11542.4 11346.2 11212.4 11312.5 11899.9 13207.2 15211 17783.6 20607.9
23572.9 26778.1 30542.4 35202.8 41742.1 46792.2 44860.5 40990.8 37614.5 34143.5
29015.8 22917.7 16846 10864.9 5523.2 1939.6 0
8940 9790.8 10845.6 11851.8 12549.6 12889.2 12877.6 12602.1 12199 11749.6
11287.2 10863.8 10510.5 10266.9 10327.6 11004.5 12541.4 14827.5 17614.1 20573.6
23578.8 26610.7 29891 33896.5 40119.5 46609 45561 41319.1 37761.7 34248.8
29406.6 23476.9 17541 11641.5 6183.5 2308.1 0
8940 9821.6 10914.3 11964 12682 12985.3 12881 12463.1 11892.3 11298.5
10739.3 10256.6 9877.9 9672.4 9914.6 10977.7 13011.3 15852.5 19256.3 22942.8
26632 30257.7 33950 37994.9 43998 50162 50076.3 46023.8 41968.9 37540.4
31967.5 25423.7 19011.4 12653.5 7015.1 2723.8 0
8940 9852.5 10982.9 12076.2 12813.7 13081.3 12884.4 12324.2 11585.6 10847.4
10191.4 9649.4 9245.3 9077.9 9501.9 10951 13481.3 16877.6 20898.8 25311.2
29685.1 33904.7 38008.7 42093.4 47876.6 53715.4 54591.9 50728.1 46175.7 40832
34528.4 27370.6 20481 13665.6 7846.3 3139.6 0
8940 9867.9 11024.4 12136.9 12872.8 13113.6 12850.1 12196.9 11362.3 10568.1
9897.8 9360.6 8977.4 8867.6 9452.9 11175.3 14026.8 17869.7 22529 27697.8
32835.4 37802.5 42655.3 47356.5 53511.6 59076.6 59790.5 55949 50668.7 44197
36897.2 29050.5 21363.3 14033.6 8055.2 3157.5 0
8940 9883.4 11066.2 12197.3 12931.4 13145.8 12815.8 12069.3 11139 10288.9
9604.8 9072.1 8709.5 8657 9403.8 11399.7 14572.2 18861.8 24159.6 30084.1
35985.7 41699.9 47302 52619.3 59146.6 64437.5 64988.8 61169.9 55161.4 47561.7
39266 30730.8 22245.3 14401.4 8264.2 3175 0
8940 9876.5 11097.8 12226.4 12953.7 13149.3 12775.3 11979.4 11001.7 10137.2
9461.4 8936.6 8583.2 8566.1 9396.2 11516.3 14843.9 19444.3 25149.3 31485.5
37890.3 43982.9 50017.3 55986.4 62785.7 67801.2 67852.6 63413.5 56408.4 47687.9
38631.3 29639.9 20490.6 13022.3 7159.5 2665.5 0
8940 9883.4 11066.2 12197.3 12931.4 13145.8 12815.8 12069.3 11139 10288.9
9604.8 9072.1 8709.5 8657 9403.8 11399.7 14572.2 18861.8 24159.6 30084.1
35985.7 41699.9 47302 52619.3 59146.6 64437.5 64988.8 61169.9 55161.4 47561.7
39266 30730.8 22245.3 14401.4 8264.2 3175 0
8940 9867.9 11024.4 12136.9 12872.8 13113.6 12850.1 12196.9 11362.3 10568.1
9897.8 9360.6 8977.4 8867.6 9452.9 11175.3 14026.8 17869.7 22529 27697.8
32835.4 37802.5 42655.3 47356.5 53511.6 59076.6 59790.5 55949 50668.7 44197
36897.2 29050.5 21363.3 14033.6 8055.2 3157.5 0
8940 9852.5 10982.9 12076.2 12813.7 13081.3 12884.4 12324.2 11585.6 10847.4
10191.4 9649.4 9245.3 9077.9 9501.9 10951 13481.3 16877.6 20898.8 25311.2
29685.1 33904.7 38008.7 42093.4 47876.6 53715.4 54591.9 50728.1 46175.7 40832
34528.4 27370.6 20481 13665.6 7846.3 3139.6 0
8940 9821.6 10914.3 11964 12682 12985.3 12881 12463.1 11892.3 11298.5
10739.3 10256.6 9877.9 9672.4 9914.6 10977.7 13011.3 15852.5 19256.3 22942.8
26632 30257.7 33950 37994.9 43998 50162 50076.3 46023.8 41968.9 37540.4
31967.5 25423.7 19011.4 12653.5 7015.1 2723.8 0
8940 9790.8 10845.6 11851.8 12549.6 12889.2 12877.6 12602.1 12199 11749.6
11287.2 10863.8 10510.5 10266.9 10327.6 11004.5 12541.4 14827.5 17614.1 20573.6
23578.8 26610.7 29891 33896.5 40119.5 46609 45561 41319.1 37761.7 34248.8
29406.6 23476.9 17541 11641.5 6183.5 2308.1 0
8940 9739 10719.1 11665.5 12331.1 12692.3 12753.4 12600 12361.9 12087.2
11799.7 11542.4 11346.2 11212.4 11312.5 11899.9 13207.2 15211 17783.6 20607.9
23572.9 26778.1 30542.4 35202.8 41742.1 46792.2 44860.5 40990.8 37614.5 34143.5
29015.8 22917.7 16846 10864.9 5523.2 1939.6 0
8940 9687.2 10592.8 11479.3 12112.5 12494.7 12629.5 12597.6 12524.9 12424.7
12312.2 12221.3 12181.8 12157.8 12297.8 12795.2 13873.1 15594.5 17952.7 20642.2
23567.1 26945.2 31193.9 36509.5 43364.8 46975.1 44159.6 40662.2 37467.7 34037.8
28625.1 22358.5 16151 10088.5 4862.8 1571.2 0
8940 9650.4 10465.2 11272.4 11867.6 12229.5 12400.7 12442.9 12470.7 12495.4
12535.2 12620.3 12776 12971.6 13293.7 13967.1 15147.5 16859 19088.9 21747.6
24931.8 28597.7 32826.8 37399.1 41983.3 43201.1 40617.6 37293.4 33803.2 29832.7
24273.1 18295.8 12733.5 7751.6 3622.6 1154.4 0
8940 9614.1 10337.9 11065.2 11622.7 11964 12171.6 12288.2 12416.8 12566.1
12758.2 13018.9 13370.5 13785.6 14289.9 15139 16422 18123.5 20224.7 22852.5
26296.8 30250.5 34459.8 38288.2 40602.1 39427.2 37075.6 33924.6 30139 25627.8
19921.1 14233.3 9315.6 5415.1 2382.5 737.6 0
8940 9540.3 10175 10796.2 11282.7 11590.4 11782.2 11893.3 12006.5 12146.9
12347.2 12627.1 12991.8 13410.7 13931.1 14681.3 15755.1 17160.9 18926.3 21025.1
23541.7 26185.3 28529 30190.1 30605.2 28857.4 26384.3 23441.2 20229.9 16748.6
12757.8 8929.4 5753 3329.7 1497.8 490.6 0
8940 9466.6 10012 10527.6 10942.7 11217.2 11392.8 11498.5 11595.9 11727.3
11936.6 12235 12613.4 13036 13571.9 14223.7 15088.2 16198.3 17627.8 19197.3
20786.3 22120.1 22598.7 22092 20607.9 18287.5 15693 12957.8 10320.8 7869.7
5594.5 3625.4 2190.4 1244.6 613.4 243.6 0
8940 9388 9849.4 10279.3 10614.4 10845.3 10989.4 11058.3 11112.2 11184.9
11316.7 11522.5 11789 12067.3 12384.2 12739.3 13190.1 13779.8 14555.8 15382.5
16149.6 16647.7 16537.9 15765.4 14327.6 12383.6 10400 8457 6658.7 5090.6
3694.7 2503.6 1613 992.1 530.4 219.9 0
8940 9309.8 9687.2 10030.9 10286.5 10473.4 10586 10618.2 10628.5 10642.2
10696.4 10809.6 10964.7 11098.5 11196.6 11254.9 11291.6 11361.3 11483.7 11567.8
11512.9 11175 10476.9 9439.1 8047.4 6479.6 5107.4 3956.1 2996.6 2311.5
1794.9 1381.8 1036 740.3 447.7 196.2 0
8940 9230.9 9523.5 9789 9992.8 10127 10187 10155.1 10067.3 9959.5
9853.2 9782.2 9748.9 9707.7 9630.2 9497.4 9314.6 9125.9 8950.6 8805.9
8648 8381.5 7939.6 7316.7 6507.7 5539.6 4668.6 3831.6 3032.3 2418.9
1892.3 1448 1063.5 745.1 445.3 193.8 0
8940 9152 9360.2 9547.2 9698.8 9780.5 9788 9692 9506 9276.9
9010.3 8754.7 8532.4 8316.3 8064.5 7740 7337.9 6891.3 6417.9 6043.9
5783.2 5588.3 5402.4 5193.8 4968.1 4599.7 4229.9 3706.7 3067.6 2526.6
1989.7 1514.6 1090.9 750.6 442.5 191.4 0
8940 9076.5 9207.6 9334.2 9447 9495.4 9458 9295 9014.1 8684.4
8316.3 7979.8 7698.5 7455.9 7217.5 6936.9 6602.1 6232.6 5840.1 5529.7
5323.5 5187.7 5089.2 4972.6 4794.2 4484.1 4175.3 3737.2 3208.9 2726.9
2214.1 1732.4 1275.5 886.5 542 231.9 0
8940 9001 9054.9 9121.1 9194.5 9210.3 9128 8898.1 8522.1 8092
7622.7 7204.8 6864.5 6595.2 6370.5 6133.8 5866.2 5573.9 5262.4 5015.4
4863.8 4787.3 4776 4751.3 4620.3 4368.8 4120.8 3767.4 3349.9 2926.9
2438.4 1950.3 1459.7 1022.3 641.5 272.7 0
8940 8928 8910.8 8924.5 8952 8955.4 8845.6 8566.1 8135.5 7651.8
7171.5 6794.2 6519.7 6317.3 6138.9 5931.4 5682.7 5404.8 5090.9 4794.2
4572.9 4452.8 4464.8 4476.9 4439.1 4346.5 4123.5 3759.9 3349.9 2960.6
2593.5 2205.8 1765 1283 835.3 353.3 0
8940 8846.7 8768.5 8740.3 8754 8771.2 8698.1 8475.1 8111.5 7698.8
7298.5 6948.6 6640.8 6371.2 6116.7 5849.8 5557.5 5247 4938.3 4662.8
4420.2 4239.5 4143.4 4085.8 4031.6 3968.4 3835.3 3597.9 3296.7 2961.2
2580.5 2199 1764 1297.4 854.2 377.4 0
8940 8780.8 8644.3 8575 8579.8 8628.5 8629.9 8500.2 8228.1 7871.4
7497.4 7140.7 6793.2 6461.4 6141.4 5822.3 5495.4 5164.7 4858 4595.6
4360.6 4180.5 4050.1 3949.9 3855.6 3748.2 3601.4 3403.1 3158.2 2866.2
2507.4 2140.3 1714.9 1273.4 828.5 367.1 0
8940 8715.3 8519.7 8410 8405.5 8486.5 8561.9 8524.9 8344.8 8043.9
7696.4 7332.8 6946.2 6551.6 6166.4 5794.9 5433.3 5082.3 4778.1 4528.3
4301.2 4121.8 3957.1 3814.1 3679.3 3528.3 3367.1 3208.2 3019.6 2771.2
2434 2081.7 1665.5 1249.4 802.7 356.8 0
8940 8655.9 8415.5 8272.7 8268.3 8395.2 8574.3 8674.5 8604.5 8340.3
7963 7552 7128 6696.8 6277.2 5874.5 5490.6 5129 4817.2 4565.4
4358.8 4208.6 4080.3 3946.5 3795.5 3602.1 3395.5 3199.3 2988.7 2725.9
2390.7 2037.7 1628.8 1223.3 773.6 351.3 0
8940 8596.9 8311.5 8135.5 8131.1 8304.6 8586.6 8824 8864.5 8637.4
8229.9 7770.9 7309.8 6842.2 6387.7 5953.7 5547.9 5176 4857 4602.1
4416.8 4295 4203.1 4078.9 3911.5 3675.8 3423.7 3190.4 2957.8 2681
2347.2 1993.8 1591.8 1197.3 744.4 345.8 0
8940 8545.1 8219.6 8019.9 8006.5 8206.5 8561.3 8903.6 9030.9 8853.9
8442.9 7941.7 7451.5 6978.1 6522.1 6087.8 5677.5 5298.8 4973.6 4716.3
4524.5 4393.8 4309.4 4203.8 4054.9 3842.9 3602.8 3355.8 3103.3 2795.5
2432.3 2063.1 1649.4 1192.5 719.7 344.8 0
8940 8493.3 8127.6 7904 7881.7 8109.1 8535.9 8982.9 9197.3 9070.3
8655.9 8112.5 7593.5 7114.3 6657 6222.3 5807.2 5422 5090.2 4830.2
4631.9 4492.3 4415.8 4328.7 4198.3 4010.3 3782.2 3521.4 3248.7 2909.8
2517.3 2132.1 1706.7 1187.7 694.7 343.7 0
8940 8441.2 8044.3 7801.7 7766.7 7990.1 8432.6 8899.5 9158.9 9093.7
8735.5 8201 7665.5 7194.2 6753 6341 5943.8 5569.5 5243.2 4981.1
4767.1 4618.2 4526.3 4437.7 4309.1 4128.7 3895.4 3628.8 3341.3 2993.5
2593.1 2197.3 1761.6 1168.4 641.5 303.3 0
8940 8389.4 7960.6 7699.8 7651.8 7871.4 8329.3 8816.5 9120.1 9116.7
8814.8 8289.9 7737.6 7274.5 6849.1 6459.7 6080.6 5717 5396.2 5132.1
4902.2 4744.4 4636.4 4547.2 4420.2 4247 4008.6 3735.9 3434 3077.2
2669 2262.4 1816.5 1149.2 588.3 262.4 0
8940 8349.2 7896.4 7623.3 7560.6 7754.7 8163.3 8596.6 8868.6 8876.5
8617.9 8149.6 7630.9 7176.3 6779.1 6427.5 6088.5 5756.4 5452.8 5197.3
4985.9 4843.6 4741.3 4653.2 4526.6 4344.4 4094.3 3810 3500.9 3142.7
2728.7 2325.2 1864.2 1250.8 683.4 302.2 0
8940 8308.8 7831.9 7547.2 7469 7638.1 7997.3 8376.7 8617.5 8636.4
8421.3 8009.6 7523.9 7077.9 6709.4 6395.2 6096.1 5795.9 5509.4 5262.4
5069.7 4942.7 4846.7 4758.8 4632.9 4441.9 4180.1 3884.1 3567.8 3208.2
2788.3 2387.7 1911.5 1352.3 778.7 342.4 0
8940 8276.2 7787 7493.7 7409.3 7560.9 7879.9 8203.8 8405.5 8418.2
8227.1 7859 7416.1 6991.8 6629.9 6322.1 6034 5743.4 5462.1 5229.5
5067.6 4960.6 4871.4 4783.9 4660.4 4468.3 4207.2 3910.5 3593.1 3238.4
2819.9 2417.2 1950.6 1418.9 861.1 375.6 0
8940 8243.6 7742 7440.2 7348.9 7483.7 7762.6 8030.9 8193.8 8199.7
8033.6 7708.4 7307.7 6905.7 6550.6 6248.7 5971.9 5691.3 5415.1 5196.6
5066.2 4978.4 4896.1 4808.9 4687.8 4494.7 4234 3936.5 3618.5 3268.6
2851.5 2446.7 1989.7 1485.4 943.4 408.9 0
8940 8218.2 7710.1 7403.4 7314.3 7445 7708.8 7951.3 8092 8092.3
7940.3 7646 7275.8 6884.7 6518.7 6190.8 5887.5 5586.6 5295.4 5090.2
4981.1 4909.1 4835.7 4747.9 4628.1 4440.8 4182.2 3888.9 3579.8 3236.4
2835.7 2424.7 1980.1 1481.3 936.5 400.7 0
8940 8192.8 7678.2 7367.1 7279.6 7406.5 7655.2 7871.4 7989.7 7984.6
7847.4 7583.2 7243.6 6863.8 6487.1 6133.1 5803.8 5482 5176 4983.9
4896.1 4839.8 4775.3 4686.8 4568.8 4387 4130.4 3841.5 3541 3204.1
2819.9 2402.1 1970.8 1476.8 929.7 391.8 0
8940 8169.5 7653.9 7345.1 7261.1 7390.8 7634.7 7845.3 7957.1 7948.6
7813.4 7567.8 7243.6 6866.6 6480.3 6102.6 5746.8 5399.3 5078.9 4894
4813 4765.4 4710.1 4622.3 4502.2 4317 4062.4 3778.4 3480.6 3146.5
2771.5 2353.3 1905.3 1421.6 886.5 369.8 0
8940 8145.8 7629.5 7323.5 7242.6 7375 7614.1 7818.9 7924.5 7912.5
7779.8 7552.3 7243.6 6869.7 6473.4 6072.1 5690.6 5316.6 4981.8 4804.5
4730 4691.3 4644.9 4557.5 4435.7 4247 3994.9 3715.3 3420.2 3089.2
2723.2 2304.6 1839.5 1366 843.2 347.2 0
8940 8116.7 7605.5 7307 7235 7372.2 7612.4 7814.8 7914.3 7897.1
7759.9 7547.2 7248.7 6874.8 6470 6054.9 5657 5262.4 4919.4 4744.4
4672.4 4638.1 4596.9 4507.7 4384.2 4185.3 3941.7 3667.2 3365.4 3036
2672.4 2264.2 1763.3 1317.3 799.3 325.9 0
8940 8145.8 7629.5 7323.5 7242.6 7375 7614.1 7818.9 7924.5 7912.5
7779.8 7552.3 7243.6 6869.7 6473.4 6072.1 5690.6 5316.6 4981.8 4804.5
4730 4691.3 4644.9 4557.5 4435.7 4247 3994.9 3715.3 3420.2 3089.2
2723.2 2304.6 1839.5 1366 843.2 347.2 0
8940 8169.5 7653.9 7345.1 7261.1 7390.8 7634.7 7845.3 7957.1 7948.6
7813.4 7567.8 7243.6 6866.6 6480.3 6102.6 5746.8 5399.3 5078.9 4894
4813 4765.4 4710.1 4622.3 4502.2 4317 4062.4 3778.4 3480.6 3146.5
2771.5 2353.3 1905.3 1421.6 886.5 369.8 0
8940 8192.8 7678.2 7367.1 7279.6 7406.5 7655.2 7871.4 7989.7 7984.6
7847.4 7583.2 7243.6 6863.8 6487.1 6133.1 5803.8 5482 5176 4983.9
4896.1 4839.8 4775.3 4686.8 4568.8 4387 4130.4 3841.5 3541 3204.1
2819.9 2402.1 1970.8 1476.8 929.7 391.8 0
8940 8218.2 7710.1 7403.4 7314.3 7445 7708.8 7951.3 8092 8092.3
7940.3 7646 7275.8 6884.7 6518.7 6190.8 5887.5 5586.6 5295.4 5090.2
4981.1 4909.1 4835.7 4747.9 4628.1 4440.8 4182.2 3888.9 3579.8 3236.4
2835.7 2424.7 1980.1 1481.3 936.5 400.7 0
8940 8243.6 7742 7440.2 7348.9 7483.7 7762.6 8030.9 8193.8 8199.7
8033.6 7708.4 7307.7 6905.7 6550.6 6248.7 5971.9 5691.3 5415.1 5196.6
5066.2 4978.4 4896.1 4808.9 4687.8 4494.7 4234 3936.5 3618.5 3268.6
2851.5 2446.7 1989.7 1485.4 943.4 408.9 0
8940 8276.2 7787 7493.7 7409.3 7560.9 7879.9 8203.8 8405.5 8418.2
8227.1 7859 7416.1 6991.8 6629.9 6322.1 6034 5743.4 5462.1 5229.5
5067.6 4960.6 4871.4 4783.9 4660.4 4468.3 4207.2 3910.5 3593.1 3238.4
2819.9 2417.2 1950.6 1418.9 861.1 375.6 0
8940 8308.8 7831.9 7547.2 7469 7638.1 7997.3 8376.7 8617.5 8636.4
8421.3 8009.6 7523.9 7077.9 6709.4 6395.2 6096.1 5795.9 5509.4 5262.4
5069.7 4942.7 4846.7 4758.8 4632.9 4441.9 4180.1 3884.1 3567.8 3208.2
2788.3 2387.7 1911.5 1352.3 778.7 342.4 0
8940 8349.2 7896.4 7623.3 7560.6 7754.7 8163.3 8596.6 8868.6 8876.5
8617.9 8149.6 7630.9 7176.3 6779.1 6427.5 6088.5 5756.4 5452.8 5197.3
4985.9 4843.6 4741.3 4653.2 4526.6 4344.4 4094.3 3810 3500.9 3142.7
2728.7 2325.2 1864.2 1250.8 683.4 302.2 0
8940 8389.4 7960.6 7699.8 7651.8 7871.4 8329.3 8816.5 9120.1 9116.7
8814.8 8289.9 7737.6 7274.5 6849.1 6459.7 6080.6 5717 5396.2 5132.1
4902.2 4744.4 4636.4 4547.2 4420.2 4247 4008.6 3735.9 3434 3077.2
2669 2262.4 1816.5 1149.2 588.3 262.4 0
8940 8441.2 8044.3 7801.7 7766.7 7990.1 8432.6 8899.5 9158.9 9093.7
8735.5 8201 7665.5 7194.2 6753 6341 5943.8 5569.5 5243.2 4981.1
4767.1 4618.2 4526.3 4437.7 4309.1 4128.7 3895.4 3628.8 3341.3 2993.5
2593.1 2197.3 1761.6 1168.4 641.5 303.3 0
8940 8493.3 8127.6 7904 7881.7 8109.1 8535.9 8982.9 9197.3 9070.3
8655.9 8112.5 7593.5 7114.3 6657 6222.3 5807.2 5422 5090.2 4830.2
4631.9 4492.3 4415.8 4328.7 4198.3 4010.3 3782.2 3521.4 3248.7 2909.8
2517.3 2132.1 1706.7 1187.7 694.7 343.7 0
8940 8545.1 8219.6 8019.9 8006.5 8206.5 8561.3 8903.6 9030.9 8853.9
8442.9 7941.7 7451.5 6978.1 6522.1 6087.8 5677.5 5298.8 4973.6 4716.3
4524.5 4393.8 4309.4 4203.8 4054.9 3842.9 3602.8 3355.8 3103.3 2795.5
2432.3 2063.1 1649.4 1192.5 719.7 344.8 0
8940 8596.9 8311.5 8135.5 8131.1 8304.6 8586.6 8824 8864.5 8637.4
8229.9 7770.9 7309.8 6842.2 6387.7 5953.7 5547.9 5176 4857 4602.1
4416.8 4295 4203.1 4078.9 3911.5 3675.8 3423.7 3190.4 2957.8 2681
2347.2 1993.8 1591.8 1197.3 744.4 345.8 0
8940 8655.9 8415.5 8272.7 8268.3 8395.2 8574.3 8674.5 8604.5 8340.3
7963 7552 7128 6696.8 6277.2 5874.5 5490.6 5129 4817.2 4565.4
4358.8 4208.6 4080.3 3946.5 3795.5 3602.1 3395.5 3199.3 2988.7 2725.9
2390.7 2037.7 1628.8 1223.3 773.6 351.3 0
8940 8715.3 8519.7 8410 8405.5 8486.5 8561.9 8524.9 8344.8 8043.9
7696.4 7332.8 6946.2 6551.6 6166.4 5794.9 5433.3 5082.3 4778.1 4528.3
4301.2 4121.8 3957.1 3814.1 3679.3 3528.3 3367.1 3208.2 3019.6 2771.2
2434 2081.7 1665.5 1249.4 802.7 356.8 0
8940 8780.8 8644.3 8575 8579.8 8628.5 8629.9 8500.2 8228.1 7871.4
7497.4 7140.7 6793.2 6461.4 6141.4 5822.3 5495.4 5164.7 4858 4595.6
4360.6 4180.5 4050.1 3949.9 3855.6 3748.2 3601.4 3403.1 3158.2 2866.2
2507.4 2140.3 1714.9 1273.4 828.5 367.1 0
8940 8846.7 8768.5 8740.3 8754 8771.2 8698.1 8475.1 8111.5 7698.8
7298.5 6948.6 6640.8 6371.2 6116.7 5849.8 5557.5 5247 4938.3 4662.8
4420.2 4239.5 4143.4 4085.8 4031.6 3968.4 3835.3 3597.9 3296.7 2961.2
2580.5 2199 1764 1297.4 854.2 377.4 0
8940 8928 8910.8 8924.5 8952 8955.4 8845.6 8566.1 8135.5 7651.8
7171.5 6794.2 6519.7 6317.3 6138.9 5931.4 5682.7 5404.8 5090.9 4794.2
4572.9 4452.8 4464.8 4476.9 4439.1 4346.5 4123.5 3759.9 3349.9 2960.6
2593.5 2205.8 1765 1283 835.3 353.3 0
8940 9001 9054.9 9121.1 9194.5 9210.3 9128 8898.1 8522.1 8092
7622.7 7204.8 6864.5 6595.2 6370.5 6133.8 5866.2 5573.9 5262.4 5015.4
4863.8 4787.3 4776 4751.3 4620.3 4368.8 4120.8 3767.4 3349.9 2926.9
2438.4 1950.3 1459.7 1022.3 641.5 272.7 0
8940 9076.5 9207.6 9334.2 9447 9495.4 9458 9295 9014.1 8684.4
8316.3 7979.8 7698.5 7455.9 7217.5 6936.9 6602.1 6232.6 5840.1 5529.7
5323.5 5187.7 5089.2 4972.6 4794.2 4484.1 4175.3 3737.2 3208.9 2726.9
2214.1 1732.4 1275.5 886.5 542 231.9 0
8940 9152 9360.2 9547.2 9698.8 9780.5 9788 9692 9506 9276.9
9010.3 8754.7 8532.4 8316.3 8064.5 7740 7337.9 6891.3 6417.9 6043.9
5783.2 5588.3 5402.4 5193.8 4968.1 4599.7 4229.9 3706.7 3067.6 2526.6
1989.7 1514.6 1090.9 750.6 442.5 191.4 0
8940 9230.9 9523.5 9789 9992.8 10127 10187 10155.1 10067.3 9959.5
9853.2 9782.2 9748.9 9707.7 9630.2 9497.4 9314.6 9125.9 8950.6 8805.9
8648 8381.5 7939.6 7316.7 6507.7 5539.6 4668.6 3831.6 3032.3 2418.9
1892.3 1448 1063.5 745.1 445.3 193.8 0
8940 9309.8 9687.2 10030.9 10286.5 10473.4 10586 10618.2 10628.5 10642.2
10696.4 10809.6 10964.7 11098.5 11196.6 11254.9 11291.6 11361.3 11483.7 11567.8
11512.9 11175 10476.9 9439.1 8047.4 6479.6 5107.4 3956.1 2996.6 2311.5
1794.9 1381.8 1036 740.3 447.7 196.2 0
8940 9388 9849.4 10279.3 10614.4 10845.3 10989.4 11058.3 11112.2 11184.9
11316.7 11522.5 11789 12067.3 12384.2 12739.3 13190.1 13779.8 14555.8 15382.5
16149.6 16647.7 16537.9 15765.4 14327.6 12383.6 10400 8457 6658.7 5090.6
3694.7 2503.6 1613 992.1 530.4 219.9 0
8940 9466.6 10012 10527.6 10942.7 11217.2 11392.8 11498.5 11595.9 11727.3
11936.6 12235 12613.4 13036 13571.9 14223.7 15088.2 16198.3 17627.8 19197.3
20786.3 22120.1 22598.7 22092 20607.9 18287.5 15693 12957.8 10320.8 7869.7
5594.5 3625.4 2190.4 1244.6 613.4 243.6 0
8940 9540.3 10175 10796.2 11282.7 11590.4 11782.2 11893.3 12006.5 12146.9
12347.2 12627.1 12991.8 13410.7 13931.1 14681.3 15755.1 17160.9 18926.3 21025.1
23541.7 26185.3 28529 30190.1 30605.2 28857.4 26384.3 23441.2 20229.9 16748.6
12757.8 8929.4 5753 3329.7 1497.8 490.6 0
8940 9614.1 10337.9 11065.2 11622.7 11964 12171.6 12288.2 12416.8 12566.1
12758.2 13018.9 13370.5 13785.6 14289.9 15139 16422 18123.5 20224.7 22852.5
26296.8 30250.5 34459.8 38288.2 40602.1 39427.2 37075.6 33924.6 30139 25627.8
19921.1 14233.3 9315.6 5415.1 2382.5 737.6 0
